Product Number: 1172A
Microphone Cable, Star Quad, 4 C #26 Str BC, 95% TC French Braid, PVC Jkt, Flexible
Microphone Cable, Star Quad, 4 Conductor 26 AWG (30 x 40) High Conductivity Bare Copper, PE Insulation, 95% Tinned Copper French Braid Shield, PVC Jacket, Flexible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Microphone, Low Noise for high-EMI environments; Line level balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 26 AWG | 30x40 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.013 in (0.33 mm) | 0.045 in (1.1 mm) | Blue, White, Blue/White Stripe, White/Blue Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
French Braid | Tinned Copper (TC) | 95% | 28 AWG (19x40) BC | Paper tape under braid with drain over tape |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | 0.190 in (4.83 mm) |
Overall Cable Diameter (Nominal) |
0.190 in (4.83 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
Conductor(s) | 36 Ohm/1000ft | 39.2 pF/ft (129 pF/m) | 66% | 2.32 Amps per conductor @ 30°C |
Voltage
Voltage Rating |
---|
100 V |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.9 in (48 mm) | 1.9 in (48 mm) |
Max. Pull Tension |
37.5 lbs (17.0 kg) |
---|---|
Bulk Cable Weight |
25 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Outdoor - Black only |
---|---|
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Quad connection scheme: The two blue wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the two white wires (or remaining wires) are connected together to form the second conductor. |
---|
History
Update and Revision |
Revision Number: 0.524 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.524 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1172A B59500 | Black, Matte | Reel | 500 ft | 612825107774 | |
1172A B591000 | Black, Matte | Reel | 1,000 ft | 612825107767 | C |
1172A B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft | 612825367055 | |
1172A G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825107804 |