Product Number: 1192A
Microphone Cable, Star Quad, 4 C #24 Str BC, 92% TC Braid, PVC Jkt
Microphone Cable, Star Quad, 4 Conductor 24 AWG (42 x 40) High Conductivity Bare Copper, PE Insulation, 92% Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Microphone, Low Noise for high-EMI environments; Line level balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 24 AWG | 42x40 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.056 in (1.4 mm) | Blue, White, Blue/White Stripe, White/Blue Stripe |
Outer Shield
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Braid | Tinned Copper (TC) | 92% | Paper tape under braid |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.044 in (1.1 mm) | 0.245 in (6.22 mm) |
Overall Cable Diameter (Nominal) |
0.245 in (6.22 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 26.6 Ohm/1000ft | 39.2 pF/ft (129 pF/m) | 40 Ohm | 66% | 3.04 Amps per conductor @ 30°C |
Voltage
Voltage Rating |
---|
100 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 2.5 in (64 mm) |
Max. Pull Tension |
47.2 lbs (21.4 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Quad connection scheme: The two blue wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the two white wires (or remaining wires) are connected together to form the second conductor. |
---|
History
Update and Revision |
Revision Number: 0.516 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.516 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1192A B59100 | Black, Matte | Reel | 100 ft | 612825108191 | |
1192A B59500 | Black, Matte | Reel | 500 ft | 612825108214 | C |
1192A B591000 | Black, Matte | Reel | 1,000 ft | 612825108207 | C |
1192A B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft | 612825108184 | C |