Product Number: 1800F
Digital Microphone Cable, 1 Pr #24 Str BC, 95% TC French Braid, PVC Jkt, CL2R, Flexible
Digital Microphone Cable, 1 Pair 24 AWG (42x40) Bare Copper, PE insulation, 95% Tinned Copper French Braid Shield, Matte PVC jacket, CL2R-rated, Flexible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital microphone; Flexible interconnect cable for digital audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 42x40 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.017 in (0.43 mm) | 0.058 in (1.5 mm) | Red & Black | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
French Braid | Tinned Copper (TC) | 95% | 26 AWG (30x40) BC | Paper tape under braid with drain over tape |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.211 in (5.36 mm) |
Overall Cable Diameter (Nominal) |
0.211 in (5.36 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 23.7 Ohm/1000ft | 12 pF/ft (39 pF/m) | 26 pF/ft (85 pF/m) | 110 Ohm | 76% | 3.8 Amps per conductor @ 30°C |
Voltage
Voltage Rating |
---|
100 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.1 in (53 mm) | 2.1 in (53 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
23 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser |
NEC / UL Compliance |
Article 725, CL2R |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
AES/EBU |
History
Update and Revision |
Revision Number: 0.522 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.522 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1800F B59500 | Black, Matte | Reel | 500 ft | 612825122845 | C |
1800F B591000 | Black, Matte | Reel | 1,000 ft | 612825122838 | C |
1800F B59U1000 | Black, Matte | UnReel | 1,000 ft | 612825122821 | |
1800F B5910000 | Black, Matte | Reel | 10,000 ft | 612825429944 |