Product Number: 1804A
Microphone Cable, Star Quad, 4 C #28 Str Silvered Copper Alloy, 80% TC Braid, PVC Jkt
Microphone Cable, Star Quad, 4 Conductor 28 AWG (19 x 40) High Conductivity Silvered Copper Alloy, PP insulation, 80% Tinned Copper Braid Shield, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Microphone, Low Noise for high-EMI environments; Line level balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 28 AWG | 19x40 | SCA - Silvered Copper Alloy (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.03 in (0.76 mm) | Blue, White, Blue/White Stripe, White/Blue Stripe |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.115 in (2.92 mm) |
Overall Cable Diameter (Nominal) |
0.115 in (2.92 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 65 Ohm/1000ft | 40 pF/ft (130 pF/m) | 60 pF/ft (200 pF/m) | 40 Ohm | 66% | 1.6 Amps per conductor @ 30°C |
Voltage
Voltage Rating |
---|
100 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.2 in (30 mm) | 1.2 in (30 mm) |
Max. Pull Tension |
9.2 lbs (4.2 kg) |
---|---|
Bulk Cable Weight |
9 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|
Product Notes
Notes |
Quad connection scheme: The two blue wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the two white wires (or remaining wires) are connected together to form the second conductor. |
---|
History
Update and Revision |
Revision Number: 0.491 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.491 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1804A U4F500 | Beige U4F | Reel | 500 ft | 612825123163 | F |
1804A J5C100 | Black, Vivid Matte | Reel | 100 ft | 612825123149 | |
1804A J5C500 | Black, Vivid Matte | Reel | 500 ft | 612825123156 | F |
1804A G8M500 | Matte Yellow | Reel | 500 ft | 612825123132 | F |