Product Number: 1812A
Microphone Cable, 2 Conductor 24 AWG, BC
24 AWG stranded (42x40) high-conductivity BC conductors, PVC insulation, double bare copper spiral shield (95% coverage), PVC outer jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 42x40 | BC - Bare Copper (High Conductivity) | 0.024 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.047 in | 0.0115 in |
Inner Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.122 in | 0.013 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.213 in | 0.037 in |
0.037 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
23.3 Ohm/1000ft | 23.3 Ohm/1000ft | 5.3 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
33 pF/ft | 54 pF/ft |
Inductance
Nominal Inductance |
---|
0.196 µH/ft |
Voltage
Non-UL Voltage Rating |
---|
100 V RMS |
Temperature Range
Non-UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-30°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
30 lbs/1000ft |
---|---|
Max. Pull Tension |
10 lbs |
Min. Bend Radius/Minor Axis |
2.25 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.371 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.371 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1812A B59328 | Black, Matte | Reel | 328 ft | 612825123354 |
1812A B591000 | Black, Matte | Reel | 1,000 ft | 612825123347 |
1812A B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft | 612825367116 |
1812A G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825123385 |