Product Number: 1813A
Audio Cable, 2 Conductor 24 AWG, BC
Audio Cable, CM-Rated, 1-24 AWG stranded high-conductivity bare copper pair with PVC insulation, +90% bare copper spiral shield, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 24 AWG | 27x38 | BC - Bare Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.059 in mm | Blue, Red |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Spiral Serve / Screen | Bare Copper (BC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 0.236 in |
Overall Cable Diameter (Nominal) |
0.236 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
22.8 Ohm/1000ft | 33 pF/ft (110 pF/m) | 61 pF/ft (200 pF/m) | 3.9 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
30 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.25 in (184 mm) | 7.25 in |
Max. Pull Tension |
10 lbs (4.5 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
---|---|
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.459 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.459 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1813A B59328 | Black, Matte | Reel | 328 ft | 612825123408 | C |
1813A B591000 | Black, Matte | Reel | 1,000 ft | 612825123392 | C |