Product Number: 2221
Audio Cable, 2 Conductor 26 AWG, TC
26 AWG stranded (30x40) BC conductors cabled with fillers, Datalene® insulation, conductors cabled with fillers, TC "French Braid" Shield (95% coverage), Belflex PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
26 | 30x40 | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.050 in | 0.015 in |
Color Chart
Number | Color |
---|---|
1 | Red & Black |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
French Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PVC - Polyvinyl Chloride | Belflex® | 0.17 in | 0.0245 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
36 Ohm/1000ft | 36 Ohm/1000ft | 6.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
13 pF/ft |
Impedance
Nominal Characteristic Impedance |
---|
110 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
Current
Max. Recommended Current [A] |
---|
1.9 Amps per Conductor |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-20°C To +60°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
16.5 lbs/1000ft |
---|---|
Max. Pull Tension |
34 lbs |
Min. Bend Radius/Minor Axis |
1.75 in |
Standards
Other Specification |
AES/EBU Digital Audio |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.404 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.404 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
2221 B59U1000 | Black, Matte | UnReel | 1,000 ft | 612825130840 |
2221 G7XU1000 | Blue, Matte | UnReel | 1,000 ft | 612825130871 |
2221 G7WU1000 | Green, Matte | UnReel | 1,000 ft | 612825130864 |
2221 B02U1000 | Purple | UnReel | 1,000 ft | 612825130833 |