Product Number: 8403
Microphone Cable, 3 C #20 Str TC, Rayon & 90% TC Braid, PVC Jkt
Microphone Cable, 3 Conductor 20 AWG (19 x 32) Tinned Copper (High conductivity), PE Insulation, Rayon Braid, 90% Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Low frequency microphone or musical instruments; Balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 20 AWG | 19x32 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.069 in (1.8 mm) | Clear, Black, Red |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Rayon® | 90% |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.244 in (6.20 mm) |
Overall Cable Diameter (Nominal) |
0.244 in (6.20 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 10.2 Ohm/1000ft | 25 pF/ft (82 pF/m) | 45 pF/ft (150 pF/m) | 3.1 Amps per conductor @ 25°C |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.4 in (61 mm) | 2.4 in (61 mm) |
Max. Pull Tension |
111 lbs (50.3 kg) |
---|---|
Bulk Cable Weight |
41 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
VW-1 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.465 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.465 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8403 060500 | Chrome | Reel | 500 ft | 612825206170 | C |
8403 0601000 | Chrome | Reel | 1,000 ft | 612825206156 | C |