Product Number: 8407
Microphone Cable, Star Quad, 4 C #16 Str TC, Rayon & 85% TC Braid, Cotton Serve, CPE Jkt
Microphone Cable, Star Quad, 4 Conductor 16 AWG (65 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, CPE Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 16 AWG | 65x34 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.031 in (0.79 mm) | 0.12 in (3.0 mm) | Black, White, Red, Green |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Rayon® | 20% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Cotton Serve | CPE - Chlorinated Polyethylene | 0.043 in (1.1 mm) | 0.416 in (10.6 mm) |
Overall Cable Diameter (Nominal) |
0.416 in (10.6 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 4 Ohm/1000ft | 30 pF/ft (98 pF/m) | 44 Ohm | 52% | 5.6 Amps per conductor at 25°C |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.1 in (100 mm) | 4.1 in (100 mm) |
Max. Pull Tension |
162 lbs (73.5 kg) |
---|---|
Bulk Cable Weight |
111 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
VW-1 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Quad connection scheme: The black and red wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the white and green wires (or remaining wires) are connected together to form the second conductor. |
---|
History
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8407 010100 | Black | Reel | 100 ft | 612825206262 | |
8407 010250 | Black | Reel | 250 ft | 612825206279 | C |