Product Number: 8408
Microphone Cable, 2 Conductor 16 AWG, TC, CPE Jkt
Microphone Cable, 2 Conductor 16 AWG stranded (65x34) high-conductivity tinned copper conductors, EPDM rubber insulation, rayon braid, tinned copper braid shield (85% coverage), cotton wrap, CSPE - Chlorosulphonated Polyethylene heavy-duty jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 | 65x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.037 in (0.94 mm) | 0.133 in (3.38 mm) | Black, White |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Rayon® | 85% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Cotton Serve | CSPE - Chlorosulphonated Polyethylene | 0.040 in (1.0 mm) | 0.38 in (9.7 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 4 Ohm/1000ft | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 59 Ohm | 5.6 Amps per Conductor at 25ºC (10°C Temperature Rise) |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C To +60°C |
Max. Pull Tension |
150 lbs (68 kg) |
---|---|
Bulk Cable Weight |
93 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
VW-1 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.466 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.466 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8408 001500 | Brown | Reel | 500 ft | 612825355274 | C |