Product Number: 8412P

Plenum Microphone Cable, 2 Conductor 20 AWG, CMP

20 AWG, 2 stranded (7x28) high-conductivity TC conductors, FEP Teflon® insulation, TC braid shield (85%), FEP Teflon® jacket.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Audio, Analog Audio, Microphone

Conductor

Size Stranding Material
20 7x28 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene .074 in (1.9 mm) Dark Blue, Clear

Outer Shield

Shield Type Material Coverage
Braid Bare Copper (BC) 90%

Outer Jacket

Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.198 in (5.03 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop.
9.5 Ohm/1000ft (31 Ohm/km) 18.4 pF/ft (60.4 pF/m) 33.1 pF/ft (109 pF/m) 70%

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -70°C to +200°C

Max. Pull Tension

68 lbs (31 kg)

Bulk Cable Weight

35 lbs/1000ft (52 kg/km)

Environmental Suitability

Outdoor - Aerial, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Flammability / Reaction to Fire

NFPA 262, FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Non-Plenum Number

8412

Update and Revision

Revision Number: 0.216 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.216 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC
8412P 010500 Black Reel 500 ft 612825206415
8412P 0101000 Black Reel 1,000 ft 612825397182
8412P 009500 White Reel 500 ft 612825397175
8412P 0091000 White Reel 1,000 ft 612825397168