Product Number: 8423
Microphone Cable, 3 C #20 Str TC, Rayon & 85% TC Braid, Cotton Serve, EPDM Jkt
Microphone Cable, 3 Conductor 20 AWG (26 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 20 AWG | 26x34 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.023 in (0.58 mm) | 0.083 in (2.1 mm) | White, Black, Red |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Rayon® | 83% |
Braid | Tinned Copper (TC) | 83% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Cotton Serve | EPDM - Ethylene Propylene Diene Monomer | 0.040 in (1.0 mm) | 0.272 in (6.91 mm) |
Overall Cable Diameter (Nominal) |
0.272 in (6.91 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 10.2 Ohm/1000ft | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 52 Ohm | 4 Amps per conductor @ 25°C |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-50°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.7 in (69 mm) | 2.7 in (69 mm) |
Max. Pull Tension |
88 lbs (40 kg) |
---|---|
Bulk Cable Weight |
53 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.513 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.513 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8423 010100 | Black | Reel | 100 ft | 612825206569 | |
8423 010500 | Black | Reel | 500 ft | 612825206590 | |
8423 0101000 | Black | Reel | 1,000 ft | 612825206576 | C |