Product Number: 8424
Microphone Cable, Star Quad, 4 C #20 Str TC, Rayon & 85% TC Braid, Cotton Serve, EPDM Jkt, Flexible
Microphone Cable, Star Quad, 4 Conductor 20 AWG (26 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 20 AWG | 26x34 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.023 in (0.58 mm) | 0.083 in (2.1 mm) | Black, White, Red, Green |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Rayon® | 85% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Cotton Serve | EPDM - Ethylene Propylene Diene Monomer | 0.036 in (0.91 mm) | 0.294 in (7.47 mm) |
Overall Cable Diameter (Nominal) |
0.294 in (7.47 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 10.2 Ohm/1000ft | 47 pF/ft (150 pF/m) | 52 Ohm | 52% | 3.2 Amps per conductor @ 25°C |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-50°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.9 in (74 mm) | 2.9 in (74 mm) |
Max. Pull Tension |
87 lbs (39 kg) |
---|---|
Bulk Cable Weight |
61 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Quad connection scheme: The black and red wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the white and green wires (or remaining wires) are connected together to form the second conductor. Outer Shield Separator Material: Cotton Wrap |
---|
History
Update and Revision |
Revision Number: 0.466 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.466 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8424 010100 | Black | Reel | 100 ft | 612825206606 | |
8424 010250 | Black | Reel | 250 ft | 612825206620 | C |
8424 010500 | Black | Reel | 500 ft | 612825206583 | C |
8424 010U500 | Black | UnReel | 500 ft | 612825206804 |