Product Number: 9397
Microphone Cable, 2 Conductor 24 AWG, BC
24 AWG stranded (105x44) high-conductivity bare copper conductors, PVC insulation, double bare copper spiral shield (95% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 105x44 | BC - Bare Copper (High Conductivity) | 0.024 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.048 in | 0.012 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.176 in | 0.031 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|
24.6 Ohm/1000ft | 24.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
47.3 pF/ft | 110 pF/ft |
Inductance
Nominal Inductance |
---|
0.19 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
47 Ohm |
Current
Max. Recommended Current [A] |
---|
3.36 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-20°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
22 lbs/1000ft |
---|---|
Max. Pull Tension |
10 lbs |
Min. Bend Radius/Minor Axis |
1.75 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9397 B59500 | Black, Matte | Reel | 500 ft | 612825239949 |
9397 B591000 | Black, Matte | Reel | 1,000 ft | 612825239932 |