Product Number: 9452
Microphone Cable, 2C #24 Str TC, Noise reducing tape, O/A Foil, PVC Jacket
Microphone Cable, 2 Conductor 24 AWG (19 x 36) Tined Copper (High conductivity), PE Insulation, Noise reducing tape, Overall Beldfoil® Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 24 AWG | 19x36 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.008 in (0.20 mm) | 0.04 in (1.0 mm) | Black, Red | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Textile (Conductive) | 100% | 24 AWG (19x36) TC |
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.135 in (3.43 mm) |
Overall Cable Diameter (Nominal) |
0.135 in (3.43 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 28.8 Ohm/1000ft | 30 pF/ft (98 pF/m) | 58 pF/ft (190 pF/m) | 56 Ohm | 2.8 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
200 V | 200 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.6 in (41 mm) | 1.6 in (41 mm) |
Max. Pull Tension |
29 lbs (13 kg) |
---|---|
Bulk Cable Weight |
11 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.475 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.475 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9452 010500 | Black | Reel | 500 ft | 612825253174 |
9452 010U500 | Black | UnReel | 500 ft | 612825254027 |
9452 0101000 | Black | Reel | 1,000 ft | 612825253204 |
9452 010U1000 | Black | UnReel | 1,000 ft | 612825253181 |