Product Number: 5100FE
Security & Sound, 2 Conductor 14 AWG, BC, Shielded, CL3R, FPLR
Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-14 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems, Fire Alarm Systems |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 14 AWG | 19x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.092 in (2.3 mm) | Black, White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.222 in (5.64 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.222 in (5.64 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 2.54 Ohm/1000ft | 54 pF/ft (180 pF/m) | 97.25 pF/ft (319.1 pF/m) | 25 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
300 V (CL3R, FPLR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.2 in (56 mm) | 2.2 in (56 mm) |
Max. Pull Tension |
104.1 lbs (47.22 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 760, CL3R, FPLR |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6100FH |
History
Update and Revision |
Revision Number: 0.529 Revision Date: 02-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.529 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
5100FE.00152 | Chrome | Reel | 152 m | 8719605007704 | |
5100FE.00305 | Chrome | Reel | 305 m | 8719605007728 | |
5100FE.001000 | Chrome | Reel | 1,000 m | 8719605007698 | |
5100FE 008500 | Gray | Reel | 500 ft | 612825156222 |