Product Number: 6000UE
Security & Sound, 2 Conductor 12 AWG BC, CL2P
Security & Commercial Audio Cable, Plenum-CL2P 2-12 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 AWG | 19x25 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.113 in (2.87 mm) | Black, White |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.252 in (6.40 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.252 in (6.40 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 1.6 Ohm/1000ft | 36 pF/ft (120 pF/m) | 30 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 2.5 in (64 mm) |
Max. Pull Tension |
152 lbs (68.9 kg) |
---|---|
Bulk Cable Weight |
52 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, CL2P |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
5000UH |
History
Update and Revision |
Revision Number: 0.502 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.502 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
6000UE 010Z500 | Black | ReelTuff Box | 500 ft | 612825166108 | |
6000UE 0101000 | Black | Reel | 1,000 ft | 612825432913 | |
6000UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825434108 | |
6000UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825434108 |