Product Number: 8818WB
Speaker Cable, 2 Conductor 18 AWG BC, Unshielded, Waterblocked
2 Conductor 18 AWG stranded (19x30) bare copper conductors, PVC/Nylon insulation, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 19x30 | BC - Bare Copper | 2 |
Conductor Count |
2 |
---|
Insulation
Layer | Material |
---|---|
1 | PVC - Polyvinyl Chloride |
2 | Nylon |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | White |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Separator Material |
---|---|---|
PVC - Polyvinyl Chloride | 0.309 in | Waterblocking Tape |
Construction and Dimensions
Cabling
Filler |
---|
Waterblocking Tape Separator Material |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
6.6 Ohm/1000ft |
Voltage
UL Voltage Rating |
---|
600 V |
Temperature Range
Operating Temperature Range |
-30°C To +75°C Wet; -30°C To +90°C Dry |
---|---|
Wet Temp Range |
-30°C To +75 °C |
Dry Temp Range |
-30°C To +90°C Dry |
Mechanical Characteristics
Bulk Cable Weight |
47 lbs/1000ft |
---|---|
Max. Pull Tension |
94 lbs |
Min. Bend Radius/Minor Axis |
3.1 in |
Standards
NEC/(UL) Compliance |
NPLF, TC, TFFN |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2002/96/EC (WEEE) |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1581 Vertical Tray |
---|---|
CSA Flammability |
FT4 |
IEEE Flammability |
1202 |
UL voltage rating |
600 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.38 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.38 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length |
---|---|---|---|
8818WB 0101000 | Black | Reel | 1,000 ft |