Product Number: 12823
Coax RG59, #23 Sol BCCS40%, PO Ins, OA BC Brd, PVC Jkt, AIA Armor, PVC Jkt, CMG
Coax RG59, 23AWG (Solid) Bare Copper Covered Steel 40% Conductivity, PO Insulation, Overall Bare Copper Braid(95%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding |
---|---|
23 | Solid |
History
Update and Revision |
Revision Number: 0.43 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.43 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # |
---|
12823 0105000 |