Product Number: 1794DNH
1794DNH - 75 Ohm SDI Coax, Series 7, 16 AWG, Solid BC, Tri-Shield, LSZH-C Jkt
75 Ohm SDI Coax, Series 7, 16 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid + Foil Shield, LSZH Jacket, Dca. IEC 60332-3-24.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p The outer conductor is designed for high screening attenuation and low transfer impedance; The cable is UV-resistant and suitable for indoor and outdoor use |
---|
Construction Details
Series Type |
7 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 16 AWG | Solid | 1.295 mm | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 5.715 mm (0.2250 in) |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 80% |
3 | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.13 mm |
Table Notes |
According to EN 50290-2-20 |
---|---|
Overall Cable Diameter (Nominal) |
8.13 mm (0.320 in) |
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.56 dB/100m |
3.6 MHz | 1 dB/100m |
10 MHz | 1.6 dB/100m |
71.5 MHz | 4.1 dB/100m |
135 MHz | 5.6 dB/100m |
270 MHz | 8 dB/100m |
360 MHz | 9.3 dB/100m |
540 MHz | 11.5 dB/100m |
720 MHz | 13.4 dB/100m |
750 MHz | 13.7 dB/100m |
1000 MHz | 16.1 dB/100m |
1500 MHz | 20.1 dB/100m |
2000 MHz | 23.6 dB/100m |
2250 MHz | 25.2 dB/100m |
3000 MHz | 29.8 dB/100m |
4500 MHz | 37.8 dB/100m |
6000 MHz | 45.2 dB/100m |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
13.2 Ohm/km | 9.2 Ohm/km (2.8 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
Transfer Impedance
Max. Transfer Impedance |
---|
Max. 2.5 mOhm/m |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 95 dB |
1000 - 2000 MHz | |
2000 - 3000 MHz | |
3000 - 4500 MHz |
Screening Class |
A+ |
---|
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Max. Pull Tension |
500 N (110 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor - Euroclass Dca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3 |
CPR Compliance |
CPR Euroclass: Dca-s2,d2,a1 |
CENELEC Compliance |
EN 50117-1 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.300 Revision Date: 02-28-2025 |
---|
Information
Update and Revision |
Revision Number: 0.300 Revision Date: 02-28-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1794DNH.04500 | Green | Reel | 500 m | 8719605004079 |
1794DNH.01500 | Purple | Reel | 500 m | 8719605004062 |