Product Number: 7804C
SMPTE 311M Cable, 2 Fiber, 2 Conductor 24 AWG, 2 Conductor 16 AWG, Belflex® Jacket, CMR
Heavy Gauge SMPTE 311M HDTV, 2 Single Mode fibers, 2 TC Conductors 24 AWG stranded (7x32) and 2 TC Conductors 16 AWG stranded (65x34), PVC insulation TC braid shield (95% coverage), CMR rating, Belflex® jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 311M HDTV Cable |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
24 AWG | 2 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.050 in |
16 AWG | 2 | 16 | 65x34 | TC - Tinned Copper | 4.3 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.093 in |
Multiconductor Color Chart
Description | Color |
---|---|
24 AWG | Red |
24 AWG | Gray |
16 AWG | Black |
16 AWG | White |
Nom Outer Shield DCR@Cond DCR1_CP_MC |
2.8 Ohm/1000ft |
---|
Multiconductor UL Voltage
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
16 AWG | 300 V RMS |
Fiber
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 2 |
Fiber Color Coding |
Yellow, Blue |
---|
Buffer Specification
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Number of Active Subunits |
2 |
---|---|
Number of Subunit Positions |
2 |
Fibers Per Subunit |
1 |
Mode Field Diameter |
9.2 µm |
Max. Attenuation at 1310 nm |
0.50 dB/km |
Max. Attenuation at 1550 nm |
0.50 dB/km |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Outer Jacket
Material | Material Trade Name | Nominal Diameter | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | Belflex® | 0.362 in | PVC - Polyvinyl Chloride |
Overall Shielding
Layer 1 | Type | Material | Coverage |
---|---|---|---|
Overall | Braid | TC - Tinned Copper | 0.95 % |
Jacket |
PVC |
---|---|
Separator Material@OuterJacket1 1 |
PVC - Polyvinyl Chloride |
Nominal Diameter@OuterJacket1 1_CP_OV |
0.362 in |
Operating Temperature Range |
-40°C to 70°C |
Installation Temperature Range |
-10°C to 70°C |
Storage Temperature Range |
-40°C to 70°C |
Flex Cycle Rating_CP_OV |
15,000 Cycles |
Max. Pull Tension |
1350 N |
Bulk Cable Weight |
81.3 lbs/1000ft |
Applicable Standards & Environmental Programs
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
EU Directive Compliance |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU CE Mark |
Yes |
CPR Euroclass |
Eca |
CA Prop 65 (CJ for Wire and Cable) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flame Test
UL Flammability |
UL1666 Vertical Shaft |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Plenum version and other conductor counts/diameters available by special order. |
---|
History
Update and Revision |
Revision Number: 0.175 Revision Date: 12-19-2022 |
---|
Information
Update and Revision |
Revision Number: 0.175 Revision Date: 12-19-2022 |
---|
Part Numbers
Item # | Color | UPC | Length | Footnote |
---|---|---|---|---|
7804C B591000 | Black, Matte | 612825189381 | 1,000 ft | C |
7804C B591640 | Black, Matte | 612825418276 | 1,640 ft | C |
7804C B593280 | Black, Matte | 612825189404 | 3,280 ft | C |
7804C B592500 | Black, Matte | 612825189398 | 2,500 ft |