Product Number: 7804PX
SMPTE 311M Cable, 2 Fiber, 2 Conductor 24 AWG, 4 Conductor 20 AWG, PVDF Jacket, I/O CMP
Industry Standard SMPTE 311M Cable, 2 Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), PVC Insulation, TC Braid Shield (95% coverage), PVDF Jacket, Indoor/Outdoor CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Indoor/Outdoor, Broadcast, Studios, SMPTE 311 |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
24 AWG | 2 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft | FEP - Fluorinated Ethylene Propylene | 0.038 in |
20 AWG | 4 | 20 | 19x32 | TC - Tinned Copper | 8.8 Ohm/1000ft | FEP - Fluorinated Ethylene Propylene | 0.054 in |
Multiconductor Color Chart
Description | Color |
---|---|
24 AWG | Red |
24 AWG | Gray |
20 AWG | White |
20 AWG | White |
20 AWG | Black |
20 AWG | Black |
Shielding |
Braid(s) |
---|
Nom Outer Shield DCR@Cond DCR1_CP_MC |
3.5 Ohm/1000ft |
---|
Multiconductor UL Voltage
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
20 AWG | 300 V RMS |
Fiber
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 2 |
Fiber Color Coding |
Yellow, Blue |
---|
Buffer Specification
Buffer Diameter |
---|
900 µm |
Mode Field Diameter |
9.2 µm |
---|---|
Wavelength@Optical SM1 |
1310nm, 1550 nm |
Max. Attenuation at 1310 nm |
0.50 dB/km |
Max. Attenuation at 1550 nm |
0.50 dB/km |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Outer Jacket
Nominal Diameter |
---|
0.249 in |
Overall Shielding
Layer 1 | Type | Material | Coverage |
---|---|---|---|
Overall | Braid | TC - Tinned Copper | 80 % |
Jacket |
PVDF |
---|---|
Nominal Diameter@OuterJacket1 1_CP_OV |
0.259 in |
Operating Temperature Range |
-20°C to 75°C |
Installation Temperature Range |
0°C to 75°C |
Storage Temperature Range |
-20°C to 75°C |
Max. Pull Tension |
1350 N |
Bulk Cable Weight |
59 lbs/1000ft |
Applicable Standards & Environmental Programs
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flame Test
UL Flammability |
UL910 Steiner Tunnel |
---|---|
CSA/C(UL) Flammability |
FT6 |
History
Update and Revision |
Revision Number: 0.15 Revision Date: 02-27-2024 |
---|
Information
Update and Revision |
Revision Number: 0.15 Revision Date: 02-27-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
7804PX 0101000 | Black | 1,000 ft |
7804PX 0104000 | Black | 4,000 ft |