Product Number: 7817A
SMPTE 311M Double Jacket, 2 Fiber, 2 Conductor 24 AWG, 4 Conductor 20 AWG
12mm Double Jacketed SMPTE 311M Studio Cable, 4 power conductors, SM fibers w/24 and 20 AWG stranded (7x32 and 19x32) TC conductors, PE insulation, TC braid shield (85% coverage), Belflex® jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 311M Camera Cable |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
24 AWG | 2 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft | PE - Polyethylene | 0.048 in |
20 AWG | 4 | 20 | 19x32 | TC - Tinned Copper | 8.8 Ohm/1000ft | PE - Polyethylene | 0.062 in |
Multiconductor Color Chart
Description | Color |
---|---|
24 AWG | Red |
24 AWG | Gray |
20 AWG | White |
20 AWG | Black |
Shielding |
Braid |
---|
Multiconductor Inner Jacket
Element | Material | Nominal Diameter |
---|---|---|
Overall | PVC - Polyvinyl Chloride | 0.357 in |
Nom Outer Shield DCR@Cond DCR1_CP_MC |
3.5 Ohm/1000ft |
---|
Multiconductor UL Voltage
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
20 AWG | 300 V RMS |
Fiber
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 2 |
Fiber Color Coding |
Yellow, Blue |
---|
Buffer Specification
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Mode Field Diameter |
9.2 µm |
---|---|
Wavelength@Optical SM1 |
1310 nm, 1550 nm |
Max. Attenuation at 1310 nm |
0.50 dB/km |
Max. Attenuation at 1550 nm |
0.50 dB/km |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.472 in | 0.058 in | PVC - Polyvinyl Chloride |
Overall Shielding
Layer 1 | Type | Material | Coverage |
---|---|---|---|
Overall | Braid | TC - Tinned Copper | 85 % |
Jacket |
PVC |
---|---|
Separator Material@OuterJacket1 1 |
PVC - Polyvinyl Chloride |
Nominal Diameter@OuterJacket1 1_CP_OV |
0.472 in |
Operating Temperature Range |
-40°C to 70°C |
Installation Temperature Range |
-10°C to 70°C |
Storage Temperature Range |
-40°C to 70°C |
Max. Pull Tension |
1350 N |
Bulk Cable Weight |
108 lbs/1000ft |
Applicable Standards & Environmental Programs
EU Directive Compliance |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
CA Prop 65 (CJ for Wire and Cable) |
Yes |
China RoHS II (GB/T 26572-2011) |
Yes |
Suitability
Suitability - Outdoor |
Yes |
---|
Flame Test
UL Flammability |
VW-1 |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Bend Radius is based upon (FOTP-37) @ 20°C. Plenum version and other conductor counts/diameters available by special order. |
---|
History
Update and Revision |
Revision Number: 0.151 Revision Date: 11-27-2023 |
---|
Information
Update and Revision |
Revision Number: 0.151 Revision Date: 11-27-2023 |
---|
Part Numbers
Item # | Color | UPC | Length |
---|---|---|---|
7817A 0101000 | Black | 612825189909 | 1,000 ft |