Product Number: 7825P
SMPTE Electrical Camera Breakout Cable, 2 Conductor 16 AWG, 2 Conductor 22 AWG, CMP
SMPTE HD Composite, Electrical Camera Breakout Cable, 2 TC Conductor (19x29) 16 AWG and 2 TC Conductor (7x30) 22 AWG, TC Braid Shield (95% coverage), Flamarrest® Jacket, Plenum
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE CAMERA CABLE |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
22 AWG | 2 | 22 | 7x30 | TC - Tinned Copper | 15.1 Ohm/1000ft | FEP - Fluorinated Ethylene Propylene | 0.050 in |
16 AWG | 2 | 16 | 19x29 | TC - Tinned Copper | 2.43 Ohm/1000ft | FEP - Fluorinated Ethylene Propylene | 0.079 in |
Multiconductor Color Chart
Description | Color |
---|---|
22 AWG | Red |
22 AWG | Gray |
16 AWG | White |
16 AWG | Black |
Shielding |
Braid |
---|
Multiconductor UL Voltage
UL Description | UL Voltage Rating |
---|---|
22 AWG | 300 V RMS |
16 AWG | 300 V RMS |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.212 in |
Overall Shielding
Layer 1 | Type | Material | Coverage |
---|---|---|---|
Overall | Braid | TC - Tinned Copper | 90 % |
Jacket |
PVC |
---|---|
Nominal Diameter@OuterJacket1 1_CP_OV |
0.212 in |
Operating Temperature Range |
-20C To +60C |
Max. Pull Tension |
147 lbs |
Bulk Cable Weight |
45 lbs/1000ft |
Applicable Standards & Environmental Programs
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
Flame Test
UL Flammability |
NFPA 262 |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
Y |
---|---|
Non-Plenum Number |
7825R |
History
Update and Revision |
Revision Number: 0.122 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.122 Revision Date: 11-09-2022 |
---|
Part Numbers
Item # | Color | UPC | Length |
---|---|---|---|
7825P 8771000 | Natural | 612825352167 | 1,000 ft |
7825P 8772000 | Natural | 612825352174 | 2,000 ft |
7825P 8774000 | Natural | 612825190035 | 4,000 ft |