Product Number: 2233RW
Indoor/Outdoor Stadium Cable, RG-11/U Triax, 14 AWG solid, CMR
RG-11/U Triax, 14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper double shields (95% and 80% coverage), PVC insulation between braids, water blocking tape, CPE jacket, CMR rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog audio, burial, Sports Stadium |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
14 | Solid | BC - Bare Copper | 0.064 in | 1 |
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.285 in |
Table Notes |
Gas Injected |
---|
Inner Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.365 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nominal Diameter |
---|---|
CPE - Chlorinated Polyethylene | 0.475 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|
2.6 Ohm/1000ft | 1.7 Ohm/1000ft | 1.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.1 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 850 MHz | 21 dB |
850 - 4500 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1.0 MHz | 0.14 dB/100ft |
3.6 MHz | 0.3 dB/100ft |
10 MHz | 0.4 dB/100ft |
71.5 MHz | 1.1 dB/100ft |
135 MHz | 1.6 dB/100ft |
270 MHz | 2.3 dB/100ft |
360 MHz | 2.6 dB/100ft |
540 MHz | 3.3 dB/100ft |
720 MHz | 3.8 dB/100ft |
750 MHz | 4.0 dB/100ft |
1000 MHz | 4.6 dB/100ft |
1500 MHz | 5.9 dB/100ft |
2250 MHz | 7.4 dB/100ft |
3000 MHz | 9 dB/100ft |
4500 MHz | 12.5 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.21 ns/ft | 84% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
75°C |
Operating Temperature Range |
-30°C To +75°C |
Mechanical Characteristics
UV Resistance |
Yes - Black only |
---|---|
Bulk Cable Weight |
125 lbs/1000ft |
Max. Pull Tension |
170 lbs |
Min. Bend Radius/Minor Axis |
5 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CPR Euroclass |
Eca |
RG Type |
11 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Aerial |
Yes - Black only, when supported by messenger wire |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
---|
Product Notes
Notes |
Water blocking tape between outer jacket and outer braid. Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.256 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.256 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
2233RW 0101000 | Black | Reel | 1,000 ft | 612825384670 |
2233RW 0104000 | Black | Reel | 4,000 ft | 612825384687 |