Product Number: 7810A
50 Ohm Wireless Transmission Coax, RF 400, RG-8, 10 AWG Solid BCCA, Foil + 95% TC Braid, PE Jkt
50 Ohm Wireless Transmission Coax, RF400, RG8, 10 AWG Solid Bare Copper Covered Aluminum Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, PE Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
10 AWG | Solid | 0.111 in | BCCA - Bare Copper Covered Aluminum |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.285 in (7.24 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 0.403 in (10.2 mm) |
Overall Cable Diameter (Nominal) |
0.403 in (10.2 mm) |
---|
Electrical Characteristics
VSWR
Frequency | Max. VSWR |
---|---|
5 - 6000 MHz | 1.25:1 |
Attenuation
Frequency | Nom. Attenuation |
---|---|
30 MHz | 0.7 dB/100ft |
50 MHz | 0.9 dB/100ft |
150 MHz | 1.5 dB/100 |
220 MHz | 1.8 dB/100ft |
450 MHz | 2.7 dB/100ft |
900 MHz | 3.8 dB/100ft |
1500 MHz | 5.1 dB/100ft |
1800 MHz | 5.6 dB/100ft |
2000 MHz | 6 dB/100ft |
2500 MHz | 6.7 dB/100ft |
3000 MHz | 7.5 dB/100ft |
3500 MHz | 8.2 dB/100ft |
4500 MHz | 9.5 dB/100ft |
5800 MHz | 11.1 dB/100ft |
6000 MHz | 11.4 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
30 MHz | 3,427 W |
50 MHz | 2,588 W |
150 MHz | 1,428 W |
220 MHz | 1,195 W |
450 MHz | 817 W |
900 MHz | 575 W |
1,500 MHz | 437 W |
2,000 MHz | 375 W |
2,500 MHz | 334 W |
3,500 MHz | 282 W |
4,500 MHz | 247 W |
6,000 MHz | 213 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
1.3 Ohm/1000ft | 2.0 Ohm/1000ft (6.6 Ohm/km) | 23 pF/ft (75 pF/m) | 50 Ohm | 86% |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +80°C |
Bend Radius
Installation Min. |
---|
2 in (51 mm) |
Max. Pull Tension |
145 lbs (65.8 kg) |
---|---|
Bulk Cable Weight |
77 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.527 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.527 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7810A 010500 | Black | Reel | 500 ft | 612825189800 | C |
7810A 0101000 | Black | Reel | 1,000 ft | 612825189794 | C |