Product Number: 89907
Thinnet 10BASE2, RG-58A/U Type, #20 Str, FFEP, Duobond II+TC Braid, PVDF Jkt, CMP
IEEE 802.3 Ethernet Thinnet 10BASE2, 20 AWG (19x32) tinned copper conductor, foam FEP insulation, Duobond® II (100% coverage) + tinned copper braid shield (95% coverage), fluorocopolymer jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Thin Ethernet (IEEE 802.3 10BASE2) |
---|
Construction Details
RG Type |
58 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | 19x32 | 0.037 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PFA - Perfluoroalkoxy (Foam) | 0.100 in (2.54 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 93% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.165 in (4.19 mm) |
Overall Cable Diameter (Nominal) |
0.165 in (4.19 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.43 dB/100ft |
10 MHz | 1.3 dB/100ft |
50 MHz | 2.91 dB/100ft |
100 MHz | 4.18 dB/100ft |
200 MHz | 6.1 dB/100ft |
400 MHz | 9.2 dB/100ft |
700 MHz | 12.9 dB/100ft |
900 MHz | 15.0 dB/100ft |
1000 MHz | 16.0 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
1 MHz | 6,450 W |
10 MHz | 1,850 W |
50 MHz | 890 W |
100 MHz | 640 W |
200 MHz | 470 W |
400 MHz | 360 W |
700 MHz | 290 W |
900 MHz | 270 W |
1,000 MHz | 260 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
8.5 Ohm/1000ft (28 Ohm/km) | 5.8 Ohm/1000ft (19 Ohm/km) | 26.0 pF/ft (85.3 pF/m) | 50 Ohm | 80% |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -15°C to +150°C |
Bend Radius
Installation Min. |
---|
1.6 in (41 mm) |
Max. Pull Tension |
45 lbs (20 kg) |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262 |
CPR Compliance |
CPR Euroclass: Eca |
CEC / C(UL) Compliance |
CMP |
IEEE Compliance |
802.3 10Base2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
9907 |
History
Update and Revision |
Revision Number: 0.523 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.523 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
89907 E4X500 | Gray, Light Dec | Reel | 500 ft | 612825221449 | C |
89907 E4X1000 | Gray, Light Dec | Reel | 1,000 ft | 612825221425 | C |
89907 E4X2500 | Gray, Light Dec | Reel | 2,500 ft | 612825221432 | C Z |