Product Number: 9201
50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid BC, 80% BC Braid, PVC Jkt
50 Ohm Wireless Transmission Coax, RG-8, 20 AWG Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
58 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 20 AWG | Solid | 0.033 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.116 in (2.95 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.193 in (4.90 mm) |
Overall Cable Diameter (Nominal) |
0.193 in (4.90 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 1.1 dB/100ft |
50 MHz | 2.5 dB/100ft |
100 MHz | 3.8 dB/100ft |
200 MHz | 5.6 dB/100ft |
400 MHz | 8.4 dB/100ft |
700 MHz | 11.7 dB/100ft |
900 MHz | 13.7 dB/100ft |
1000 MHz | 14.5 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.3 Ohm/1000ft | 7.1 Ohm/1000ft (23 Ohm/km) | 28.5 pF/ft (93.5 pF/m) | 52 Ohm | 66% |
Voltage
Voltage Rating |
---|
1400 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2 in (51 mm) | 2 in (51 mm) |
Max. Pull Tension |
72 lbs (33 kg) |
---|---|
Bulk Cable Weight |
23 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
PF_9201 (1)# Elements@Conductor1:-In Stibo it was Blank and now changed it to 1. (2)Size@Conductor1 :-In Stibo it was 20 now changed to 20 AWG (3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (4)Coverage@OuterShield1 2 - in stibo it was 80% Now changed to 81% (5)Cable diameter- it was blank now changed to 0.193 in |
---|
History
Update and Revision |
Revision Number: 0.488 Revision Date: 05-01-2023 |
---|
Information
Update and Revision |
Revision Number: 0.488 Revision Date: 05-01-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9201 010500 | Black | Reel | 500 ft | 612825225188 | |
9201 010U500 | Black | UnReel | 500 ft | 612825225225 | |
9201 0101000 | Black | Reel | 1,000 ft | 612825225218 | C |
9201 010U1000 | Black | UnReel | 1,000 ft | 612825225195 |