Product Number: 9913
50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid BC, Foil + 90% TC Braid, PVC Jkt
50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid Bare Copper Conductor , PE Insulation, Foil + 90% Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
10 AWG | Solid | 0.108 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Semi-Solid) | 0.285 in (7.24 mm) | White | Solid PE monofilament spiral around conductor. Solid PE tube over monofilament |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
Overall Cable Diameter (Nominal) |
0.405 in (10.3 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
5 MHz | 0.4 dB/100ft |
10 MHz | 0.5 dB/100ft |
50 MHz | 1.0 dB/100ft |
100 MHz | 1.4 dB/100ft |
200 MHz | 1.8 dB/100ft |
400 MHz | 2.6 dB/100ft |
700 MHz | 3.6 dB/100ft |
900 MHz | 4.1 dB/100ft |
1000 MHz | 4.4 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
5 MHz | 4,021 W |
10 MHz | 3,217 W |
50 MHz | 1,609 W |
100 MHz | 1,149 W |
200 MHz | 894 W |
400 MHz | 619 W |
700 MHz | 447 W |
900 MHz | 393 W |
1,000 MHz | 366 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
0.9 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 24.6 pF/ft (80.7 pF/m) | 50 Ohm | 84% |
Voltage
Voltage Rating |
---|
600V RMS |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C to +75°C |
Bend Radius
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension |
292 lbs (132 kg) |
---|---|
Bulk Cable Weight |
97 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
89913 |
Product Notes
Notes |
Recommend use of 7810R, 7810A, 9913F7, or 9914 for applications above 1 GHz. |
---|
History
Update and Revision |
Revision Number: 0.534 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.534 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9913 010100 | Black | Reel | 100 ft | 612825261636 | C |
9913 010250 | Black | Reel | 250 ft | 612825261650 | C |
9913 010500 | Black | Reel | 500 ft | 612825261667 | C |
9913 0101000 | Black | Reel | 1,000 ft | 612825261643 | C |