Product Number: H1001C2

H1001C2 - 50 Ohm Wireless Radiating Coax, H1000, RG8, 10 AWG Stranded BC, 25% BC Braid, PVC Jkt

50 Ohm Wireless Radiating Coax, H1000, RG8, 10 AWG Stranded Bare Copper Conductor, PE Insulation, 25% Bare Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Global inventory:
    Discontinued

Specifications

Product Overview

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

8

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 10 AWG Stranded 2.7 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 7.15 mm (0.281 in)

Table Notes

Centricity min. 85%

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 50%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 10.3 mm

Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

Min. 46 dB

Attenuation

Frequency Nom. Attenuation
5 MHz 1 dB/100m
50 MHz 3.3 dB/100m
100 MHz 4.7 dB/100m
200 MHz 6.7 dB/100m
400 MHz 9.8 dB/100m
600 MHz 12.2 dB/100m
800 MHz 14.4 dB/100m
1000 MHz 16.3 dB/100m
1350 MHz 19.3 dB/100m
1750 MHz 22.5 dB/100m
2150 MHz 25.4 dB/100m
2400 MHz 27.1 dB/100m
5000 MHz 42.4 dB/100m
10000 MHz 66.4 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
4.5 Ohm/km (1.4 Ohm/1000ft) 12 Ohm/km (3.7 Ohm/1000ft) 80 pF/m (24 pF/ft) 50 Ohm 83%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 100 dB

Temperature

Operating Installation Storage
-25°C To +70°C -5°C To +50°C -25°C To +70°C

Bend Radius

Stationary Min.
100 mm (3.9 in)

Bulk Cable Weight

127 kg/km

Environmental Suitability

Indoor/Outdoor

ISO/IEC Compliance

IEC 61196

Update and Revision

Revision Number: 0.197 Revision Date: 07-29-2024

Update and Revision

Revision Number: 0.197 Revision Date: 07-29-2024