Product Number: MRG223
MRG223 - Mil-Spec Coax, 50 Ohm, RG-223, 19 AWG Solid SC, Double 95% SC Braid, PVC Jkt, Commercial
Mil-Spec Coax, 50 Ohm, RG-223, 19 AWG Solid Silvered Copper Conductor, PE Insulation, Double 95% Silvered Copper Braid Shield, PVC Jacket, Commercial
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
223 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 20 AWG | Solid | 0.90 mm | SC - Silvered Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene | 2.95 mm (0.116 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 95% |
Braid | Silvered Copper (SC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 5.4 mm |
Table Notes |
According to EN 50290-2-20 |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
100-300 MHz | 35 dB |
300-900 MHz | 30 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
50 MHz | 10.5 dB/100m |
230 MHz | 23.6 dB/100m |
470 MHz | 33.8 dB/100m |
860 MHz | 43.9 dB/100m |
1000 MHz | 54.2 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
28 Ohm/km | 4.5 Ohm/km (1.4 Ohm/1000ft) | 97 pF/m (30 pF/ft) | 50 Ohm | 66% |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
50 mm (2.0 in) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
Military Compliance |
M-17/84 |
CENELEC Compliance |
EN 50117-1 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.109 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.109 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
MRG223.00100 | Black | Reel | 100 m | 8719605103161 |
MRG223.00500 | Black | Reel | 500 m | 8719605103178 |