Product Number: 1369P
Serial Digital Coax, RG6, #18 Solid BC, Foil + 85% TC Braid, CMP
Video Cable, Plenum-CMP, RG6, 18 AWG solid bare copper, foam FEP insulation, Duofoil®; 85% tinned copper braid, Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Commercial Video |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.168 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.231 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 3.6 Ohm/1000ft | 3.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Inductance
Nominal Inductance |
---|
0.103 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-3000 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.45 dB/100ft |
5 MHz | 0.55 dB/100ft |
7 MHz | 0.65 dB/100ft |
10 MHz | 0.75 dB/100ft |
67.5 MHz | 1.74 dB/100ft |
71.5 MHz | 1.78 dB/100ft |
88.5 MHz | 1.94 dB/100ft |
100 MHz | 2.1 dB/100ft |
135 MHz | 2.4 dB/100ft |
143 MHz | 2.5 dB/100ft |
180 MHz | 2.8 dB/100ft |
270 MHz | 3.4 dB/100ft |
360 MHz | 4 dB/100ft |
540 MHz | 5.2 dB/100ft |
720 MHz | 6.1 dB/100ft |
750 MHz | 6.2 dB/100ft |
1000 MHz | 7.3 dB/100ft |
1500 MHz | 9.2 dB/100ft |
2000 MHz | 10.9 dB/100ft |
2250 MHz | 11.6 dB/100ft |
3000 MHz | 13.7 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
33.5 lbs/1000ft |
---|---|
Max. Pull Tension |
64 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
RG Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
CSA Flammability |
FT6 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
1369R |
---|
Product Notes
Notes |
Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.321 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.321 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1369P 010500 | Black | Reel | 500 ft | 612825112914 |
1369P 0101000 | Black | Reel | 1,000 ft | 612825112907 |
1369P 006500 | Blue, Light | Reel | 500 ft | 612825112839 |
1369P 0061000 | Blue, Light | Reel | 1,000 ft | 612825112822 |