Product Number: 1370P
Serial Digital Coax, RG59 Type, 20 AWG Solid BC, Foil + 85% TC Braid, CMP
Video Cable, RG-59 Type 20 AWG solid bare copper, foam FEP insulation, Bonded Duofoil®+85% tinned copper braid, CMP Flamarrest® jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Commercial Video |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.133 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.192 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
10.1 Ohm/1000ft | 4.1 Ohm/1000ft | 4.1 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.1 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 3000 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.29 dB/100ft |
3.58 MHz | 0.62 dB/100ft |
5 MHz | 0.7 dB/100ft |
7 MHz | 0.82 dB/100ft |
10 MHz | 1.05 dB/100ft |
67.5 MHz | 2.2 dB/100ft |
71.5 MHz | 2.25 dB/100ft |
100 MHz | 2.7 dB/100ft |
135 MHz | 3.2 dB/100ft |
143 MHz | 3.25 dB/100ft |
180 MHz | 3.65 dB/100ft |
270 MHz | 4.55 dB/100ft |
360 MHz | 5.25 dB/100ft |
540 MHz | 6.4 dB/100ft |
720 MHz | 7.3 dB/100ft |
750 MHz | 7.5 dB/100ft |
1000 MHz | 9.4 dB/100ft |
1500 MHz | 12.8 dB/100ft |
2250 MHz | 17.5 dB/100ft |
3000 MHz | 21.9 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.21 ns/ft | 84% |
High Frequency
Min. RL (Return Loss) [dB] |
---|
15 dB |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
0°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
24 lbs/1000ft |
---|---|
Max. Pull Tension |
37 lbs |
Min. Bend Radius/Minor Axis |
2 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
RG Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
1370R |
---|
History
Update and Revision |
Revision Number: 0.331 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.331 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1370P 010500 | Black | Reel | 500 ft | 612825113317 |
1370P 0101000 | Black | Reel | 1,000 ft | 612825113300 |
1370P 006500 | Blue, Light | Reel | 500 ft | 612825113232 |
1370P 0061000 | Blue, Light | Reel | 1,000 ft | 612825113225 |