Product Number: 179DT
Serial Digital Coax, Ultra-miniature, RG179 Type, 28.5 AWG Solid BC, Foil + TC Braid, CMR
Low Loss Serial Digital Coax, Riser-CMR, Ultra-miniature, RG-179/U, 28.5 AWG solid bare copper conductor, foam HDPE core, Duofoil, + 95% tinned copper braid, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Broadcast Mobil Trucks, Digital Video, Precision Video, Telecommunications |
---|
Construction Details
RG Type |
179 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 28.5 AWG | Solid | 0.012 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.056 in (1.4 mm) | White |
Table Notes |
Gas Injected |
---|
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.1 in (2.5 mm) |
Overall Cable Diameter (Nominal) |
0.1 in (2.5 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.18 dB/100ft |
5 MHz | 1.74 dB/100ft |
6 MHz | 1.99 dB/100ft |
7 MHz | 2.03 dB/100ft |
10 MHz | 2.25 dB/100ft |
12 MHz | 2.5 dB/100ft |
67.5 MHz | 5.51 dB/100ft |
71.5 MHz | 5.66 dB/100ft |
88.5 MHz | 6 dB/100ft |
100 MHz | 6.55 dB/100ft |
135 MHz | 7.51 dB/100ft |
143 MHz | 7.69 dB/100ft |
180 MHz | 8.58 dB/100ft |
270 MHz | 10.5 dB/100ft |
360 MHz | 12.2 dB/100ft |
540 MHz | 15.1 dB/100ft |
720 MHz | 17.5 dB/100ft |
750 MHz | 17.8 dB/100ft |
1000 MHz | 20.7 dB/100ft |
1500 MHz | 25.4 dB/100ft |
2000 MHz | 29.6 dB/100ft |
2250 MHz | 31.5 dB/100ft |
3000 MHz | 36.7 dB/100ft |
4500 MHz | 45 dB/100ft |
6000 MHz | 58 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
70.5 Ohm/1000ft (231 Ohm/km) | 8 Ohm/1000ft (26 Ohm/km) | 17.4 pF/ft (57.1 pF/m) | 75 Ohm | 79% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1 in (25 mm) | 1 in (25 mm) |
Max. Pull Tension |
18 lbs (8.2 kg) |
---|---|
Bulk Cable Weight |
8 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Vertical Shaft, FT4, IEC 60332-1-2, UN ECE R118.03 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.474 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.474 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
179DT 010500 | Black | Reel | 500 ft | 612825358558 | |
179DT 0101000 | Black | Reel | 1,000 ft | 612825358534 | |
179DT 0108200 | Black | Reel | 8,200 ft | 612825440390 | |
179DT 0061000 | Blue, Light | Reel | 1,000 ft | 612825358541 |