Product Number: 4731R
4K UHD Coax for 12G-SDI, 75 Ohm, RG-11, 14 AWG Solid SC, Tri-Shield, PVC Jkt, CMR
75 Ohm SDI Coax, RG-11, 14 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid + Foil Shield, PVC Jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
---|
Construction Details
RG Type |
11 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage | Notes |
---|---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% | |
2 | Braid | Tinned Copper (TC) | 95% | ||
3 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | With Shorting Fold and Bonded to inside of jacket for easy preparation |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.400 in (10.2 mm) |
Overall Cable Diameter (Nominal) |
0.400 in (10.2 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.16 dB/100ft |
3.58 MHz | 0.30 dB/100ft |
5 MHz | 0.34 dB/100ft |
6 MHz | 0.37 dB/100ft |
7 MHz | 0.39 dB/100ft |
10 MHz | 0.45 dB/100ft |
12 MHz | 0.49 dB/100ft |
25 MHz | 0.67 dB/100ft |
55 MHz | 0.95 dB/100ft |
67.5 MHz | 1.04 dB/100ft |
71.5 MHz | 1.07 dB/100ft |
88.5 MHz | 1.17 dB/100ft |
100 MHz | 1.24 dB/100ft |
135 MHz | 1.41 dB/100ft |
143 MHz | 1.45 dB/100ft |
180 MHz | 1.61 dB/100ft |
270 MHz | 1.96 dB/100ft |
360 MHz | 2.27 dB/100ft |
540 MHz | 2.81 dB/100ft |
720 MHz | 3.27 dB/100ft |
750 MHz | 3.34 dB/100ft |
1000 MHz | 3.89 dB/100ft |
1500 MHz | 4.83 dB/100ft |
2000 MHz | 5.65 dB/100ft |
2250 MHz | 6.02 dB/100ft |
3000 MHz | 7.07 dB/100ft |
4500 MHz | 8.81 dB/100ft |
6000 MHz | 10.45 dB/100ft |
12000 MHz | 16.39 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
2.5 Ohm/1000ft | 1.3 Ohm/1000ft (4.3 Ohm/km) | 15.5 pF/ft (50.9 pF/m) | 75 Ohm | 85% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +75°C |
Bend Radius
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension |
145 lbs (65.8 kg) |
---|---|
Bulk Cable Weight |
86 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
4731P |
History
Update and Revision |
Revision Number: 0.398 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.398 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
4731R 0101000 | Black | Reel | 1,000 ft | 612825396963 |
4731R 0104000 | Black | Reel | 4,000 ft | 612825436720 |
4731R 0105000 | Black | Reel | 5,000 ft | 612825396970 |
4731R 0061000 | Blue, Light | Reel | 1,000 ft | 612825396949 |