Product Number: 4855R
4K UHD Coax for 12G-SDI, 75 Ohm, Mini RG-59, 23 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR
12 GHz, 4K UHD Precision Video Cable, Mini RG-59, 75 Ohm 23 AWG solid 0.023" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
---|
Construction Details
RG Type |
Mini 59 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
23 AWG | Solid | 0.023 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.102 in (2.59 mm) | White | Gas Injected |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.159 in (4.04 mm) |
Overall Cable Diameter (Nominal) |
0.159 in (4.04 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.39 dB/100ft |
3.58 MHz | 0.78 dB/100ft |
5 MHz | 0.92 dB/100ft |
6 MHz | 1 dB/100ft |
7 MHz | 1.08 dB/100ft |
10 MHz | 1.2 dB/100ft |
12 MHz | 1.3 dB/100ft |
25 MHz | 1.8 dB/100ft |
55 MHz | 2.6 dB/100ft |
67.5 MHz | 2.83 dB/100ft |
71.5 MHz | 2.93 dB/100ft |
88.5 MHz | 3.22 dB/100ft |
100 MHz | 3.39 dB/100ft |
135 MHz | 3.84 dB/100ft |
143 MHz | 4.00 dB/100ft |
180 MHz | 4.41 dB/100ft |
270 MHz | 5.44 dB/100ft |
360 MHz | 6.34 dB/100ft |
540 MHz | 7.85 dB/100ft |
720 MHz | 9.09 dB/100ft |
750 MHz | 9.28 dB/100ft |
1000 MHz | 10.8 dB/100ft |
1500 MHz | 13.2 dB/100ft |
2000 MHz | 15.3 dB/100ft |
2250 MHz | 16.3 dB/100ft |
3000 MHz | 19.0 dB/100ft |
4500 MHz | 23.6 dB/100ft |
6000 MHz | 27.7 dB/100ft |
12000 MHz | 41.2 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
19.7 Ohm/1000ft | 3.8 Ohm/1000ft (12 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 82% |
Voltage
UL Voltage Rating |
---|
300 V RMS (CMR, CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C to +75°C |
Bend Radius
Installation Min. |
---|
1.6 in (41 mm) |
Max. Pull Tension |
33 lbs (15 kg) |
---|---|
Bulk Cable Weight |
17 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
4855P |
History
Update and Revision |
Revision Number: 0.388 Revision Date: 04-26-2023 |
---|
Information
Update and Revision |
Revision Number: 0.388 Revision Date: 04-26-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
4855R 0101000 | Black | Reel | 1,000 ft | 612825390572 | |
4855R 0105000 | Black | Reel | 5,000 ft | 612825390589 | C Z |
4855R 01010000 | Black | Reel | 10,000 ft | 612825436362 | |
4855R 0061000 | Blue, Light | Reel | 1,000 ft | 612825395362 |