Product Number: 7732A
75 Ohm SDI Coax, RG-11, 14 AWG Solid BC, Foil + 95% TC Braid, PVDF Jkt, CMP
75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVDF Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
---|
Construction Details
RG Type |
11 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in (6.96 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.348 in (8.84 mm) |
Overall Cable Diameter (Nominal) |
0.348 in (8.84 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.15 dB/100ft |
3.58 MHz | 0.26 dB/100ft |
5 MHz | 0.3 dB/100ft |
7 MHz | 0.34 dB/100ft |
10 MHz | 0.4 dB/100ft |
67.5 MHz | 1.2 dB/100ft |
71.5 MHz | 1.24 dB/100ft |
88.5 MHz | 1.4 dB/100ft |
100 MHz | 1.5 dB/100ft |
135 MHz | 1.55 dB/100ft |
143 MHz | 1.84 dB/100ft |
180 MHz | 2.09 dB/100ft |
270 MHz | 2.60 dB/100ft |
360 MHz | 3.10 dB/100ft |
540 MHz | 3.89 dB/100ft |
720 MHz | 4.57 dB/100ft |
750 MHz | 4.68 dB/100ft |
1000 MHz | 5.50 dB/100ft |
1500 MHz | 7.06 dB/100ft |
2000 MHz | 8.57 dB/100ft |
2500 MHz | 9.20 dB/100ft |
3000 MHz | 10.2 dB/100ft |
4500 MHz | 14.67 dB/100ft |
6000 MHz | 17.86 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
2.5 Ohm/1000ft | 1.6 Ohm/1000ft (5.2 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
125°C | -20°C to +125°C |
Bend Radius
Installation Min. |
---|
3.5 in (89 mm) |
Max. Pull Tension |
145 lbs (65.8 kg) |
---|---|
Bulk Cable Weight |
75 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262 |
NEC / UL Compliance |
CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
7731A |
History
Update and Revision |
Revision Number: 0.513 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.513 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7732A 010500 | Black | Reel | 500 ft | 612825188872 | C |
7732A 0101000 | Black | Reel | 1,000 ft | 612825188858 | C |
7732A 0101200 | Black | Reel | 1,200 ft | 612825438250 | |
7732A 0103000 | Black | Reel | 3,000 ft | 612825188865 |