Product Number: 8241A
Analog Video, RG59, #23 Solid BCCS, 95% BC Braid, PVC Jacket, CMG
23 AWG solid .023" bare copper-covered steel conductor, flame-retardant semi-foam Polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BCCS - Bare Copper Covered Steel | 0.023 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.146 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.242 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
49 Ohm/1000ft | 49 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
20.5 pF/ft |
Inductance
Nominal Inductance |
---|
0.112 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
5 MHz | 0.9 dB/100ft |
10 MHz | 1.1 dB/100ft |
50 MHz | 2.4 dB/100ft |
100 MHz | 3.4 dB/100ft |
200 MHz | 4.9 dB/100ft |
400 MHz | 7 dB/100ft |
700 MHz | 10.1 dB/100ft |
900 MHz | 11.7 dB/100ft |
1000 MHz | 13.2 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Voltage
UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V RMS | 30 V RMS |
Electrical Characteristics Notes |
30 V RMS (UL AWM Style 1354); 300 V RMS |
---|
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
39 lbs/1000ft |
---|---|
Max. Pull Tension |
74 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
NEC/(UL) Compliance |
CMG |
---|---|
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 1354 (30 V 75°C) |
RG Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.341 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.341 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8241A 0101000 | Black | Reel | 1,000 ft | 612825355984 |
8241A 010U1000 | Black | UnReel | 1,000 ft | 612825358107 |