Product Number: 8254
93Ω RG-62/U Type, #22 Sol BCCS, Semi-solid PE, BC Braid, PVC Jkt
Coax 93Ω RG-62/U Type, 22 AWG solid bare copper-covered steel conductor, semi-solid polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Computer, Instrumentation |
---|
Construction Details
RG Type |
62 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
22 AWG | Solid | 0.025 in | BCCS - Bare Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Semi-Solid) | 0.146 in (3.71 mm) | White | Solid PE monofilament spiral around conductor. Solid PE tube over monofilament |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.238 in (6.05 mm) |
Overall Cable Diameter (Nominal) |
0.238 in (6.05 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.25 dB/100ft |
10 MHz | 0.85 dB/100ft |
50 MHz | 1.90 dB/100ft |
100 MHz | 2.70 dB/100ft |
200 MHz | 3.80 dB/100ft |
400 MHz | 5.30 dB/100ft |
700 MHz | 7.30 dB/100ft |
900 MHz | 8.20 dB/100ft |
1000 MHz | 8.70 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
55.0 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 93 Ohm | 84% |
Voltage
Voltage Rating |
---|
750 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +75°C |
Bend Radius
Installation Min. |
---|
2.4 in (61 mm) |
Max. Pull Tension |
88 lbs (40 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.482 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.482 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8254 010500 | Black | Reel | 500 ft | 612825197300 | C |
8254 0101000 | Black | Reel | 1,000 ft | 612825197294 | |
8254 010U1000 | Black | UnReel | 1,000 ft | 612825197287 | |
8254 0105000 | Black | Reel | 5,000 ft | 612825197317 |