Product Number: 735O2T
DS3/DS4 Central Office Coax, 2 x Sub-miniature RG-59, 26 AWG, Solid SC, Foil + 95% TC Braids, PVC Inner & Outer Jkts, Tracer, CMR
DS3/DS4 Central Office Coax, 2 Coaxes, Sub-miniature RG-59, 26 AWG, Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shields, PVC Inner and Outer Jackets, Tracer Wire, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications |
---|
Construction Details
RG Type |
Sub-miniature 59 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
26 AWG | Solid | 0.016 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene (Foam) | 0.077 in (2.0 mm) |
Inner Shield
Layer | Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.129 in (3.28 mm) |
Table Notes |
One red, one gray |
---|
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Table Notes |
0.308 in x 0.179 in, 22 AWG tracer wire on side |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
15 - 95 MHz | 30 dB |
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
41 Ohm/1000ft (130 Ohm/km) | 17.7 pF/ft (58.1 pF/m) | 75 Ohm | 76% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C to +75°C |
Bend Radius
Installation Min. |
---|
3.1 in |
Max. Pull Tension |
37 lbs (17 kg) |
---|---|
Bulk Cable Weight |
36 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.190 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.190 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
735O2T 008500 | Gray | Reel | 500 ft | 612825185062 | C |
735O2T 0081000 | Gray | Reel | 1,000 ft | 612825185055 | C |