Product Number: 3092A
ControlBus™, Coax RG-6, #18 Sol BCCS, FPE Ins, QUAD AL Shld, PVC Jkt, CMR
Coax RG-6 18 AWG (Solid) Bare Copper Covered Steel, Foam PE Insulation, Overall Duobond® II+Aluminum Braid(60%)+Duofoil®+Aluminum Braid(40%) Shield, PVC Outer Jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
---|
Construction Details
RG Type |
6 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
18 AWG | Solid | 0.040 in | BCCS - Bare Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.180 in (4.57 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Aluminum | 60% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
4 | Braid | Aluminum | 40% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.303 in (7.70 mm) |
Overall Cable Diameter (Nominal) |
0.303 in (7.70 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Structural Return Loss |
---|---|
5 - 50 MHz | 23 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.35 dB/100ft |
2 MHz | 0.38 dB/100ft |
5 MHz | 0.45 dB/100ft |
10 MHz | 0.59 dB/100ft |
20 MHz | 0.86 dB/100ft |
50 MHz | 1.37 dB/100ft |
100 MHz | 1.97 dB/100ft |
200 MHz | 2.82 dB/100ft |
300 MHz | 3.48 dB/100ft |
400 MHz | 4.04 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
28 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C to +75°C |
Bend Radius
Installation Min. |
---|
3 in (76 mm) |
Max. Pull Tension |
162 lbs (73.5 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMR, CL2R, CMG |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
3093A |
History
Update and Revision |
Revision Number: 0.600 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.600 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3092A 010500 | Black | Reel | 500 ft | 612825141372 | |
3092A 0101000 | Black | Reel | 1,000 ft | 612825141334 | C |
3092A 0102000 | Black | Reel | 2,000 ft | 612825141358 | C |
3092A 0105000 | Black | Reel | 5,000 ft | 612825141389 |