Product Number: 3092F
ControlBus™, Coax RG-6, #20 Str BC, FPE Ins, QUAD AL Shld, PVC Jkt, High Flex, CMR
Coax RG-6 20 AWG (105x40) Bare Copper, Foam PE Insulation, Overall Duobond® II+Aluminum Braid(60%)+Duofoil®+Aluminum Braid(40%) Shield, PVC Outer Jacket, High Flex, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
---|
Construction Details
RG Type |
6 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | 105x40 | 0.040 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.183 in (4.65 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Aluminum | 60% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
4 | Braid | Aluminum | 40% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.303 in (7.70 mm) |
Overall Cable Diameter (Nominal) |
0.303 in (7.70 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Structural Return Loss |
---|---|
5 - 400 MHz | 23 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.36 dB/100ft |
2 MHz | 0.47 dB/100ft |
5 MHz | 0.8 dB/100ft |
10 MHz | 1.2 dB/100ft |
20 MHz | 2.0 dB/100ft |
50 MHz | 3.2 dB/100ft |
100 MHz | 4.6 dB/100ft |
200 MHz | 6.5 dB/100ft |
300 MHz | 8 dB/100ft |
400 MHz | 9.3 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.5 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 82% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Electrical Characteristics Notes |
IEEE 802.4 MAP/IEEE 802.7 Mini-Map |
---|
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -40°C to +75°C |
Bend Radius
Installation Min. |
---|
3 in (76 mm) |
Max. Pull Tension |
35 lbs (16 kg) |
---|---|
Bulk Cable Weight |
29 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1666 Riser |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMR, CL2R |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Flex Life: 1.5 Million cycles @ 6.0"" minimum bend radius. For Rockwell authorized Flexible ControlNet order YR28890 (Tinned Copper Braid Version). |
---|
History
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3092F 0101000 | Black | Reel | 1,000 ft | 612825141396 | |
3092F 0105000 | Black | Reel | 5,000 ft | 612825141402 | C |