Product Number: 8232A
Video Triax, RG59, #20 Solid, CMR/CMG
20 AWG solid .032" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shields (95% and 80% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.145 in |
Table Notes |
Gas Injected |
---|
Inner Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.225 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.315 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|---|
10 Ohm/1000ft | 10 Ohm/1000ft | 2.5 Ohm/1000ft | 2.8 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-850 MHz | 21 dB |
850-4500 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
3.6 MHz | 0.6 dB/100ft |
10 MHz | 0.9 dB/100ft |
71.5 MHz | 2.1 dB/100ft |
135 MHz | 3 dB/100ft |
270 MHz | 4.2 dB/100ft |
360 MHz | 4.8 dB/100ft |
540 MHz | 5.9 dB/100ft |
720 MHz | 7 dB/100ft |
750 MHz | 7.1 dB/100ft |
1000 MHz | 8.3 dB/100ft |
1500 MHz | 10.5 dB/100ft |
2250 MHz | 13.4 dB/100ft |
3000 MHz | 15.9 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
400 MHz | 6.9 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
63 lbs/1000ft |
---|---|
Max. Pull Tension |
125 lbs |
Min. Bend Radius/Minor Axis |
3.25 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
88232 |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.336 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.336 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8232A 0101000 | Black | Reel | 1,000 ft | 612825438267 |
8232A 0102500 | Black | Reel | 2,500 ft | 612825355588 |