Product Number: 30812

Lead Wire, #12 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3070

Rubber Lead Wire, 12AWG (65x30) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3070 CSA SEWF-2 600V 150C

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

AWG Stranding Material No. of Conductors
12 65x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Silicone Rubber 0.033 in

Outer Jacket

Material Nominal Diameter
Lacquered Glass Braid Covering 0.184 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

150°C

Operating Temperature Range

-70°C To +150°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

32 lbs/1000ft

Min. Bend Radius/Minor Axis

0.74 in

UL AWM Style Compliance

AWM 3070

CSA Rating

600 V, 150°C

CSA Type

SEWF-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
30812 010500 Black Reel 500 ft 612825140696
30812 009500 White Reel 500 ft 612825140689