Product Number: 32820
Lead Wire, #20 Str TC UNISTRAND, PVC Ins, AWM 1007 CSA TYPE TR-64
Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper Unistrand, PVC Insulation, AWM 1007 CSA TYPE TR-64 300V 90C VW-1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper (Uni-Strand®) | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness | Min. Average Wall Thickness |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.068 in | 0.016 in | 0.015 in |
Electrical Characteristics
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V | 300 V |
Temperature Range
Non-UL Temp Rating |
90°C |
---|---|
UL Temp Rating |
80°C |
Mechanical Characteristics
Bulk Cable Weight |
5 lbs/1000ft |
---|---|
Min. Bend Radius During Installation |
0.27 in |
Standards
UL AWM Style Compliance |
AWM 1007 (300 V 80°C) |
---|---|
CSA Rating |
300 V RMS, 90°C |
CSA AWM Compliance |
TR-64 |
CSA Type |
TR-64 |
Military Compliance |
N/A |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
---|
History
Update and Revision |
Revision Number: 0.387 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.387 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
32820 0095000 | White | Reel | 5,000 ft | 612825143253 |