Product Number: 8825
Lead Wire on Racks, 5 C #20 Str TC, PVC Ins, Five Color Kit
Low Temp Plastic Lead Wire on Racks, 5 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, Five Color Kit 105C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material |
---|---|---|
20 | 7x28 | TC - Tinned Copper |
Conductor Count |
1 |
---|
Insulation
Material |
---|
PVC - Polyvinyl Chloride |
Temperature Range
Operating Temperature Range |
105°C |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
5 Spools of 8502 in the following colors 2, 4, 5, 9, 10 - Spool Lengths 100 Ft. |
---|
History
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8825 | None | Reel | 1 ft | 612825216940 |