Product Number: 8869
Lead Wire, #22 Str TC, Conductive PO/PO Ins, PVC Jkt, 17kV
Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, 17kV
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
internal wiring of electronic equipments, high voltage applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 22 | 7x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PE - Polyethylene | 0.027 in (0.69 mm) | 0.090 in (2.3 mm) |
Table Notes |
.003 in. conductive polyethylene over stranding. |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.12 in (3.0 mm) |
Overall Cable Diameter (Nominal) |
0.12 in (3.0 mm) |
---|
Electrical Characteristics
Voltage
Voltage Rating | Breakdown Voltage |
---|---|
17,000 V DC, 6000 V RMS (AC (60 Hertz)) | 35,000 V (DC) |
Mechanical Characteristics
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.48 in (12 mm) | 0.48 in (12 mm) |
Max. Pull Tension |
9.1 lbs (4.1 kg) |
---|---|
Bulk Cable Weight |
8 lbs/1000ft |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
European Directive Compliance |
EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.461 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.461 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8869 010100 | Black | Reel | 100 ft | 612825217145 |
8869 010500 | Black | Reel | 500 ft | 612825217152 |