Product Number: 70257PU
Sensor & Actuator, 4-Cond, Cu Section 0.34 mm², PUR
PUR Sensor & Actuator Cable, 4 x 42 x 0.10 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts. |
---|
Physical Characteristics (Overall)
Conductor
No. of Conductors |
---|
Table Notes |
Extra fine-wired |
---|---|
Conductor Count |
4 |
Color Chart
Number |
---|
Wire 1 |
Wire 2 |
Wire 3 |
Wire 4 |
Outer Jacket
Diameter +/- Tolerance | Labs Free | Oil Resistant |
---|---|---|
0.15 mm | Yes | Good |
Electrical Characteristics
Min Insulation Resistance |
1000 MOhm*km |
---|
Voltage
Voltage Rating [V] | Voltage Test Dielectric |
---|---|
300 V | 2.0 kV DC |
Temperature Range
Operating Temperature Range |
-50°C To +80°C |
---|---|
Operating Temp Range (Flexible Install) |
-25°C To +80°C |
Operating Temp Range (Drag Chain Op) |
-25°C To +60°C |
Mechanical Characteristics
Microbes and Hydrolyse Resistance |
Good |
---|---|
Min Bend Radius (W/o Pulling Strength) |
47 mm |
Min No. of Drag Chain Cycles |
5 Mio. |
Drag Chain Parameters |
a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.) |
Standards
UL AWM Style Compliance |
AWM 20549 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|
Flammability, LS0H, Toxicity Testing
CSA Flammability |
FT2 |
---|---|
IEC Flammability |
IEC 60332-2-2 |
IEC 60754-1 - Halogen Amount |
Zero |
History
Update and Revision |
Revision Number: 0.142 Revision Date: 11-13-2024 |
---|
Information
Update and Revision |
Revision Number: 0.142 Revision Date: 11-13-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70257PU.00C100 | Black | Coil | 100 m | 8719605012463 |
70257PU.00500 | Black | Reel | 500 m | 8719605012456 |