Product Number: 8302
RS-232, Low Cap, #22-2pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG
Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, 2 twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 Extended Distance Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.051 in (1.3 mm) | Black & Red, Black & White |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.280 in (7.11 mm) |
Overall Cable Diameter (Nominal) |
0.280 in (7.11 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 40 pF/ft (130 pF/m) | 72 pF/ft (240 pF/m) | 60% | 2.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.8 in (71 mm) | 2.8 in (71 mm) |
Max. Pull Tension |
36.4 lbs (16.5 kg) |
---|---|
Bulk Cable Weight |
38 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.523 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.523 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8302 060100 | Chrome | Reel | 100 ft | 612825200796 | |
8302 060500 | Chrome | Reel | 500 ft | 612825200819 | C |
8302 0601000 | Chrome | Reel | 1,000 ft | 612825200802 | C |
8302 0605000 | Chrome | Reel | 5,000 ft | 612825200826 |