Product Number: 8735

Electronic, 3 C #22 Str TC, PVC Ins, OA TC Brd, PVC Jkt, CMG

Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, Overall Tinned Copper Braid(70%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.04 in (1.0 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 70%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.202 in (5.13 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
15 Ohm/1000ft 34 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.02 in (51.3 mm) 2.02 in (51.3 mm)

Max. Pull Tension

27.3 lbs (12.4 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2095

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8735 060500 Chrome Reel 500 ft 612825214793 C
8735 0601000 Chrome Reel 1,000 ft 612825214786 C